Criterion: BTL-433
Photo of BTL-433

4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled

SH-series: SH-222
Photo of SH-222

0.8 cu. ft. (12x10x12 in.)
-20 to 150°C, with humidity
Cooling rate is 2°C/m.
Air-cooled

SH-series: SH-242
Photo of SH-242

0.8 cu. ft. (12x10x12 in.)
-40 to 150°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled

SH-series: SH-262
Photo of SH-262

0.8 cu. ft. (12x10x12 in.)
-60 to 150°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled

SH-series: SH-642
Photo of SH-642

2.2 cu. ft. (15.7x15.7x15.7 in.)
-40 to 150°C, with humidity
Cooling rate is 1°C/m.
Air-cooled

Criterion: BTX-475
Photo of BTX-475

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C, with humidity
Cooling rate is 2.5°C/m.
Air-cooled

SH-series: SH-662
Photo of SH-662

2.2 cu. ft. (15.7x15.7x15.7 in.)
-60 to 150°C, with humidity
Cooling rate is 0.8°C/m.
Air-cooled